HUBBELL PREMISE WIRING
Image of FER24LCDSM FER Rack Mount Interconnect Enclosure, 1U, 12 LC Duplex, Blue, Zirconia
Image of FER24LCDSM FER Rack Mount Interconnect Enclosure, 1U, 12 LC Duplex, Blue, Zirconia

FER Rack Mount Interconnect Enclosure, 1U, 12 LC Duplex, Blue, Zirconia

Brand: Hubbell Premise Wiring

Catalog ID: FER24LCDSM

FER Series Fiber Optic Rack Mount Enclosure, 1U, 12 LC-Duplex, 24 Port Blue, Zirconia

Product details

General

Adapter Type

Fiber Rack Enclosure, Interconnect

Application

Fiber Rack Enclosure, Interconnect

Catalog Number

FER24LCDSM

Color

  • Blue
  • Black

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

Standard Enclosures

Environmental Conditions

Indoor use

EU RoHS Indicator

Yes

Item Type

Fiber Rack Panel

Rack Units

1 RU

Style

Loaded

UPC

662620342948

Dimensions

Cubic Capacity

279.395 cu.in

Depth

9.5 in

Height

1.73 in

Width

17 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Logistics

Carton Quantity

5

Resources and downloads