Brand: Hubbell Premise Wiring
Catalog ID: FANLCDSC6R
Adapter Type
Duplex
Application
Data Outlet
Catalog Number
FANLCDSC6R
Color
Red
Environmental Conditions
Indoor
Item Type
6-LC Duplex
Material
Zirconia
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620341248
Display Size
1.25 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10
Carton Quantity
25