Brand: Hubbell Premise Wiring
Catalog ID: FANMTPSVI
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FANMTPSVI
Color
Violet
Item Type
MPO
Material
Zirconia
Material - Mounting Hardware
Screw
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
MPO
Sub Brand
OptiChannel
UPC
662620341705
Insertion Loss
0.75 dB
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5
Carton Quantity
25