Brand: Hubbell Premise Wiring
Catalog ID: FANMTPAQ
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FANMTPAQ
Color
Aqua
Item Type
MPO
Material
Zirconia
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
MPO
Sub Brand
OptiChannel
UPC
662620341507
Insertion Loss
0.75 dB
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5
Carton Quantity
25