Brand: Hubbell Premise Wiring
Catalog ID: FANSCSS12B
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FANSCSS12B
Color
Blue
Environmental Conditions
Indoor
Item Type
SC Simplex
Material
Zirconia
Material - Mounting Hardware
Screw Mounting
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
SC Simplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620341897
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3
Carton Quantity
25