Brand: Hubbell Premise Wiring
Catalog ID: OCLCQ50G4CVI
Application
Interconnect
Catalog Number
OCLCQ50G4CVI
Color
Violet
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
LC Quad to 2 MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Quad 24F
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620607740
Display Size
5.1" X 1.1"
Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
250 Micron
Fiber Type
OM4
Industry Standard(s)
Carton Quantity
25