Brand: Hubbell Premise Wiring
Catalog ID: SFFSCSBELA
Application
Data Outlet
Catalog Number
SFFSCSBELA
Color
Beige
Color - Housing
Lt Almond
Environmental Conditions
Indoor
Item Type
SC Simplex
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Flush
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
SC Simplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620305684
Connectivity
Receptacle
Insertion Loss
0.75 dB
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3
Carton Quantity
25