HUBBELL PREMISE WIRING
Image of DFHPCLCSCF3MM Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 3 Meter Length
Image of DFHPCLCSCF3MM Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 3 Meter Length

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCSCF3MM

Fiber Optic, Patch Cord, OM2 Fiber,Duplex, LC-SC, OM4, 3 Meter Length

  • Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCSCF3MM

Color

Aqua

Connector Type

LC-SC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361048

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads