HUBBELL PREMISE WIRING
Image of HDFHPCLCPRPG4M5 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Aqua
Image of HDFHPCLCPRPG4M5 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Aqua
Image of HDFHPCLCPRPG4M5 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Aqua
Image of HDFHPCLCPRPG4M5 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Aqua

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCPRPG4M5

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Aqua

  • Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCPRPG4M5

Color

Aqua

Connector Type

LCP-LCP

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361130

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads