HUBBELL PREMISE WIRING
Image of DFHPCLCALCAS2SM Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 2 Meter Length

Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCALCAS2SM

Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 2 Meter Length

Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCALCAS2SM

Color

Yellow

Connector Type

LCA-LCA

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361277

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads