HUBBELL PREMISE WIRING
Image of HDFHPCLCPRPSM5 Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Yellow
Image of HDFHPCLCPRPSM5 Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Yellow

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCPRPSM5

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 5 Meter, Yellow

  • Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCPRPSM5

Color

Yellow

Connector Type

LCP-LCP

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361178

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads