HUBBELL PREMISE WIRING
Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-SCA, OS2, 20 Meter
Image of DFHRCLCSCAS20SM Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-SCA, OS2, 20 Meter
*Representative image
Image of DFHRCLCSCAS20SM Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-SCA, OS2, 20 Meter

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-SCA, OS2, 20 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCSCAS20SM

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-SCA, OS2, 20 Meter

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCSCAS20SM

Color

Yellow

Connector Type

LCA-SCA

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620362441

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LCA-SCA

Logistics

Carton Quantity

25