HUBBELL PREMISE WIRING
Image of FHPLCF3MM Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length
Image of FHPLCF3MM Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length

Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPLCF3MM

Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length

  • LSZH
  • LC
  • 50Micron
  • 125 Multi Mode
  • OM4

Standard Product

Product details

General

Application

LC

Catalog Number

FHPLCF3MM

Color

Aqua

Connector Type

LC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363554

Dimensions

Length (Meters)

3 m

Conductor Related

Mode

OM4, MM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA 568C.4

Logistics

Carton Quantity

50