Brand: Hubbell Premise Wiring
Catalog ID: FPR3SPGSA
Adapter Type
FSP Panel
Application
Fiber
Catalog Number
FPR3SPGSA
Color
Black
Enclosure Type
Interconnect Panels
EU RoHS Indicator
Contact Manufacturer
Interface
Unloaded
Material
Composite
Number of Slots
3
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
Rackmount Panel
UPC
662620238913
Cubic Capacity
233.75 cu.in
Depth
11 in
Height
1.25 in
Width
17 in
Cable Entry
Rear
Industry Standard(s)
TIA 568-C
Carton Quantity
3