HUBBELL PREMISE WIRING
Image of SFHRCSCASCAS2SM Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 2 Meter Length, Yellow
Image of SFHRCSCASCAS2SM Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 2 Meter Length, Yellow

Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 2 Meter Length, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCSCASCAS2SM

Fiber Optic, Riser, Single Mode,Simplex, SCA-SCA, 2 Meter Length, Yellow

  • Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCSCASCAS2SM

Color

Yellow

Connector Type

SCA-SCA

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620361796

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads