Brand: Hubbell Premise Wiring
Catalog ID: FHPBKLTR6LC6S
Standard Product
Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Catalog Number
FHPBKLTR6LC6S
Connector Type
LC
Insulation
PVC
Item Type
LC-SM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
LC-MM, 6F, 250LT, OS2
Temperature Rating
TIA 568-C.3
UPC
662620363134
Display Size
9 Micron
Length (Meters)
3 m
Outside Diameter
0.2
Pitch
6
Connectivity
Plug-In
Conductor Type
Glass
Fiber Type
Riser
Mode
OS2
Number of Fibers
6
Wire Size
9 Micron
Wire Type
Multimode
Carton Quantity
50