HUBBELL PREMISE WIRING
Image of FHPBKLTR12SC4M Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength
Image of FHPBKLTR12SC4M Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKLTR12SC4M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength

  • Bundle
  • 250 Micron
  • Buffered Loose Tube
  • SC-Multi Mode
  • 12-Fiber Strands

Standard Product

Product details

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FHPBKLTR12SC4M

Color

Aqua

Insulation

PVC

Item Type

SC-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-MM, 12F, 250LT, OM4

Temperature Rating

TIA 568-C.3

UPC

662620363073

Dimensions

Display Size

50 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Logistics

Carton Quantity

50