HUBBELL PREMISE WIRING
Image of FHPBKR6LC3M Fiber, Pigtail, Bundle, LC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter
Image of FHPBKR6LC3M Fiber, Pigtail, Bundle, LC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

Fiber, Pigtail, Bundle, LC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKR6LC3M

Fiber, Pigtail, Bundle, LC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

  • Bundle
  • LC-Multi Mode
  • 6-Fiber Strands
  • OM3 Fiber
  • 3 Meter

Standard Product

Product details

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FHPBKR6LC3M

Color

Aqua

Insulation

PVC

Item Type

LC-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

LC-MM, 6F, OM3

Temperature Rating

TIA 568-C.3

UPC

662620363363

Dimensions

Display Size

50 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Logistics

Carton Quantity

50