Brand: Hubbell Premise Wiring
Catalog ID: FHPBKR12SC3M
Standard Product
Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Catalog Number
FHPBKR12SC3M
Connector Type
SC
Insulation
PVC
Item Type
SC-MM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
SC-MM, 12F, OM3
Temperature Rating
TIA 568-C.3
UPC
662620363288
Display Size
50 Micron
Length (Meters)
3 m
Outside Diameter
0.2
Pitch
12
Connectivity
Plug-In
Conductor Type
Glass
Fiber Type
Riser
Mode
OM3
Number of Fibers
12
Wire Size
50 Micron
Wire Type
Multimode
Carton Quantity
50