

Brand: Hubbell Premise Wiring
Catalog ID: FSS01S
Fiber Splice Management
Adapter Type
SPL Stray
Application
Fiber Optic Splice Storage
Catalog Number
FSS01S
Compatibility
19 in Rack or Cabinet
Enclosure Type
Splice Enclosures
Item Type
Rack Mount
Material - Mounting Hardware
N/A
OEM Brand Name
Hubbell Premise Wiring
Shelves
1
Style
Unloaded
UPC
662620218779
Thickness
0.0625
Weight
11.7 lb
Adapter Type
SPL Stray
Compatibility
19 in Rack or Cabinet
Carton Quantity
1