HUBBELL PREMISE WIRING
Image of FTU1SP Fiber Wallmount Cabinet, 1 Duplex Receptacle Holders, 6 Pack
Image of FTU1SP Fiber Wallmount Cabinet, 1 Duplex Receptacle Holders, 6 Pack
Image of FTU1SP Fiber Wallmount Cabinet, 1 Duplex Receptacle Holders, 6 Pack
Image of FTU1SP Fiber Wallmount Cabinet, 1 Duplex Receptacle Holders, 6 Pack
Image of FTU1SP Fiber Wallmount Cabinet, 1 Duplex Receptacle Holders, 6 Pack
Discontinued

Fiber Wallmount Cabinet, 1 Duplex Receptacle Holders, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FTU1SP

  • Accepts Standard FSP-Series Panels Only
  • Conduit Entry Plugs, Top and Bottom
  • Locking Provisions

Product details

General

Catalog Number

FTU1SP

Compatibility

FSP-Series Panels

Enclosure Type

Standard, Single Door

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Wall, Stud

OEM Brand Name

Hubbell Premise Wiring

UPC

662620211992

Dimensions

Thickness

0.0625

Width

9.2 in

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Resources and downloads

Specifications

Customer Use Drawings