HUBBELL PREMISE WIRING
Image of S1R6PTFFGRY Furniture Feed 6" Series, Through Floor Fitting with Gray Cover
Image of S1R6PTFFGRY Furniture Feed 6" Series, Through Floor Fitting with Gray Cover

Furniture Feed 6" Series, Through Floor Fitting with Gray Cover

Brand: Hubbell Premise Wiring

Catalog ID: S1R6PTFFGRY

Fire Rated Poke Throughs, Furniture Feed 6" Series, Through Floor Fitting with Gray Cover

  • Multi-Service Furniture Feed FRPT
  • Up to 2 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 2" EMT for Data
  • Includes S1FRPTJB Junction Box
  • Step Down Installation
  • Complies with ADA

Product details

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTFFGRY

Color

Gray

Construction

Fabricated

Construction Material - Main

6 Meunt

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Gray

Item Type

6" Fire-Rated Poke-Through Component

Material

Fabricated

Material - Mounting Hardware

Step-Down Installation

Mounting Type

6" Core Hole

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Kit

UPC

783585590059

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

1