HUBBELL PREMISE WIRING
Image not found
Image not found

HFCH6 Series Indoor/Outdoor Loose Tube 6 strand, Riser, Armored, OM4, MM , Black Jacket.

Brand: Hubbell Premise Wiring

Catalog ID: HFCH6006R4BK

HFCH6 Series Indoor/Outdoor Loose Tube 6 strand, Riser, Armored, OM4, MM , Black Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • Loose Tube
  • Durable Aluminum Interlock Armor
  • Indoor/Outdoor
  • Premium Fiber For Enhanced Optical Performance

Riser, Armored

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Cable Rating

Riser, Armored

Catalog Number

HFCH6006R4BK

Color

Black

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 70 Degrees C

Type

Cable

UPC

662620342689

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Logistics

Carton Quantity

1000

Resources and downloads