HUBBELL PREMISE WIRING
Image of HICSC HI-IMPACT Adapter, Fiber, SC, Singlemode/Multimode, Coupler

HI-IMPACT Adapter, Fiber, SC, Singlemode/Multimode, Coupler

Brand: Hubbell Premise Wiring

Catalog ID: HICSC

HI-IMPACT Adapter, Fiber, SC, Singlemode/Multimode, Coupler

IP68 water immersion and dust protection for harsh environments, Wide operational temperature range and chemical resistance, Superior pull force and low insertion loss, Exceeds ODVA requirements

  • IP68 water immersion and dust protection for harsh environments
  • Chemical resistance and superior 100lb pull force
  • Wide range of operational temperature -40C/70C
  • Low insertion loss and exceeding ODVA requirements
  • Factory tested with bayonet style locking mechanism

Water immersion and dust protection

Product details

General

Application

Data Transmission

Catalog Number

HICSC

Color

Black

Series

HI-IMPACT

Style

IP68

Sub Brand

FiberHubb

Temperature Rating

(-)40 Degrees C to 70 Degrees C

Type

Fiber

UPC

662620371627

Certifications And Compliance

Industry Standard(s)

  • IP68
  • Telcordia GR-409
  • TIA-568.3-D

Logistics

Carton Quantity

10

Resources and downloads

Media

Videos