HUBBELL PREMISE WIRING
Image of IR221APG Industrial REBOX®, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Industrial REBOX®, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IR221APG

Industrial REBOX®, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

  • AC1
  • Preconfigured
  • Gray

Product details

General

Application

Industrial REBOX®, Pre-Configured, 24" Height X 22" Depth, Gray, AC1

Catalog Number

IR221APG

Construction Material - Main

Steel

Size

Standard Sized Product

Sub Brand

Cabinets

Type

Industrial REBOX®

UPC

662620606347

Dimensions

Depth

12

Height

24 in

Certifications And Compliance

Industry Standard(s)

Per TIA