HUBBELL PREMISE WIRING
Image of PV72IA30BA-10WH inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 10 foot cord, White

inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 10 foot cord, White

Brand: Hubbell Premise Wiring

Catalog ID: PV72IA30BA-10WH

inSIGHTâ„¢ Cabinet Intelligent Power Distribution Unit (PDU), 10 foot cord, White

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Switch Ready
  • 120V Single Phase
  • 30 Amp
  • L5-30P Plug
  • 24 L5-20R Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet