Brand: Hubbell Premise Wiring
Catalog ID: IMFP2D2OW
Catalog Number
IMFP2D2OW
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Contact Manufacturer
Material
High-Impact Thermoplastic (UL 94V-0)
Number of Gang(s)
4-Gang
UPC
662620248929
Industry Standard(s)
IFP18OW
Carton Quantity
20