Brand: Hubbell Premise Wiring
Catalog ID: OCCSM34
Adapter Type
CS Duplex
Application
Interconnect
Catalog Number
OCCSM34
Enclosure Type
LGX
Environmental Conditions
Indoor
Number Of Ports
18
UPC
662620343877
Display Size
4.0" x 1.1"
Height
1.1 in
Connectivity
Cassette
Fiber Type
OM3/OM4
Number of Fibers
36
Industry Standard(s)
Carton Quantity
50