HUBBELL PREMISE WIRING
Image of HBLWWEP Metal Raceway, Touch Up Paint Pen, White
Image of HBLWWEP Metal Raceway, Touch Up Paint Pen, White

Metal Raceway, Touch Up Paint Pen, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLWWEP

Metal Raceway Touch Up Paint Pen

  • For us with White painted Raceway

Product details

General

Catalog Number

HBLWWEP

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

All Raceway

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Metal Series - Tools & Accessories
  • Tool Item - White Paint Marker

Style

Standard

Type

Touch-Up Paint Pen

UPC

783585501529

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Resources and downloads