

Brand: Hubbell Premise Wiring
Catalog ID: NSF70LA
Standard Product
Application
CATV
Catalog Number
NSF70LA
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
1) Nickel F-Coax Connector
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Coupler
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
F-Type
UPC
883778503320
Display Size
Standard Sized Product
Weight
0.5 lb
Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
25