HUBBELL PREMISE WIRING
Image of NSJU6AW netSELECT Category 6A Jack with Cobra-Lockâ„¢ Termination
Image of NSJU6AW netSELECT Category 6A Jack with Cobra-Lockâ„¢ Termination
Image of NSJU6AW netSELECT Category 6A Jack with Cobra-Lockâ„¢ Termination

netSELECT Category 6A Jack with Cobra-Lockâ„¢ Termination

Brand: Hubbell Premise Wiring

Catalog ID: NSJU6AW

netSELECT Category 6A Jack, Universal TIA568A/B Wired, White

Maximize value in current and emerging 10Gbe digital infrastructure with the netSELECT® Category 6A jack. Perfect for applications where cost efficiency and data transmission are a priority. It adds proven Cobra-Lock™ termination to the Hubbell product quality you trust. The netSELECT 6A solution enhances installation efficiency and ensures a secure connection for network reliability.

  • Cost effective solution supporting IEEE 802.3 10 Gigabit Ethernet applications
  • Fast, reliable Cobra-Lock termination is field proven
  • Supports POE, tested above the IEEE 802.3bt 4PPoE Standard
  • UL 2043 Listed for use in plenum (air handling) spaces
  • Universal wiring label - one jack for T568A or T568B wiring

Product details

General

Application

IEEE 802.3 10Gbe Channel, 802.3bt POE

Catalog Number

NSJU6AW

Color

White

Mounting Type

Hubbell Keystone

Series

Cat 6A UTP

Size

3" X 3.5" X 0.6"

Style

RJ-45 Jack

Type

Modular Jack with Cobra-Lock

UPC

883778507380

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA-568.2-D Category 6A channel requirements
  • cULus Listed 1863
  • UL 2043 Listed for use in air-handling spaces
  • RoHS Compliant

Logistics

Carton Quantity

24