HUBBELL PREMISE WIRING
Image of NS616I NetSelect Products, Plate Decorator Frame, Keystone, 6-Port, Electric Ivory
Image of NS616I NetSelect Products, Plate Decorator Frame, Keystone, 6-Port, Electric Ivory

NetSelect Products, Plate Decorator Frame, Keystone, 6-Port, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: NS616I

NetSelect Products, Plate Decorator Frame, Keystone, 6-Port, Electric Ivory

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

Standard Product

Product details

General

Application

Data and Communications

Catalog Number

NS616I

Color

Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

6-Port

EU RoHS Indicator

Yes

Item Type

Decorator Keystone Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

6

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

UPC

883778501142

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25