Brand: Hubbell Premise Wiring
Catalog ID: DFHPCCSCSF3MM
Application
Fiber Data Cross Connect
Catalog Number
DFHPCCSCSF3MM
Color
Aqua
Connector Type
CS-CS
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620362564
Length (Meters)
3 m
Fiber Type
OM3/4
Mode
multimode
Industry Standard(s)
Carton Quantity
25