HUBBELL PREMISE WIRING
Image of FHPLCS3SM Fiber Optic Pigtail, LC Single Mode, 3) Meter Length
Image of FHPLCS3SM Fiber Optic Pigtail, LC Single Mode, 3) Meter Length

Fiber Optic Pigtail, LC Single Mode, 3) Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPLCS3SM

Fiber Optic Pigtail, LC Single Mode, 3) Meter Length

3) Meter Length

Standard Product

Product details

General

Application

LC

Catalog Number

FHPLCS3SM

Color

Yellow

Connector Type

LC

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363578

Dimensions

Display Size

SM, OS2

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OS2, SM

Wire Type

Singlemode

Logistics

Carton Quantity

50