HUBBELL PREMISE WIRING
Image of FHPSCC3MM Fiber Optic Pigtail, SC Multi Mode, 3 Meter Length
Image of FHPSCC3MM Fiber Optic Pigtail, SC Multi Mode, 3 Meter Length

Fiber Optic Pigtail, SC Multi Mode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPSCC3MM

Fiber Optic Pigtail, SC Multi Mode, 3 Meter Length

3 Meter Length

Standard Product

Product details

General

Application

SC

Catalog Number

FHPSCC3MM

Color

Orange

Connector Type

SC

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363622

Dimensions

Display Size

62.5 Micron, OM1

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OM1, MM

Wire Type

Multimode

Logistics

Carton Quantity

100