HUBBELL PREMISE WIRING
Image of PV72BA30BA-10 inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, Black
Image of PV72BA30BA-10 inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, Black
Image of PV72BA30BA-10 inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, Black
Image of PV72BA30BA-10 inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, Black
Image of PV72BA30BA-10 inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, Black

inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, Black

Brand: Hubbell Premise Wiring

Catalog ID: PV72BA30BA-10

inSIGHTâ„¢ Cabinet Basic Power Distribution Unit (PDU), 10 foot cord, Black

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Basic always on powering
  • 120V Single Phase
  • 30 Amp
  • L5-30P Plug
  • 24 L5-20R Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet

Product details

General

Application

Data Center

Catalog Number

PV72BA30BA-10

Color

  • Black
  • Red
  • White
  • Blue

Finish Type

Powder Coat

Material

Sheet steel

Mounting Type

button, center spacing 61.24"

Series

inSIGHTâ„¢

Style

Vertical button mount

Type

Basic always on powering

UPC

662620364865

Dimensions

Depth

2 in

Height

72 in

Width

2.18 in

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • UL 60950-1
  • FCC Part 15 Compliance
  • SNMP V3

Nema Rating

None