Brand: Hubbell Premise Wiring
Catalog ID: PV72BB20CC-10
Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections
Designed for mounting with buttons in a full size data center cabinet
Application
Data Center
Catalog Number
PV72BB20CC-10
Color
Finish Type
Powder Coat
Material
Sheet steel
Mounting Type
button, center spacing 61.24"
Series
inSIGHTâ„¢
Style
Vertical button mount
Type
Basic always on powering
UPC
662620365022
Depth
2 in
Height
72 in
Width
2.18 in
Industry Standard(s)
Nema Rating
None