Brand: Hubbell Premise Wiring
Catalog ID: HDC483244BK
Rugged, configurable full size cabinet exceeds network and server cabinet requirements. The welded frame available in 12 standard sizes and supports 4,000 lbs static load. The mesh doors help maintain proper airflow and lock for security. A full complement of accessories round out the offering.
Application
Network
Catalog Number
HDC483244BK
Color
Black
Compatibility
EIA 310
Finish Type
Mat
Frame
Welded metal
Material
Sheet steel
Mounting Type
Leveling feet
Series
HDC Series
Style
Vented doors with top, sidewalls and 19" mounting rails
Type
Full size data center cabinet
UPC
662620367941
Cubic Capacity
125312 cu.in
Depth
44 in
Height
89 in
Width
32 in
Cable Entry
Top with brush
Industry Standard(s)
Nema Rating
None