HUBBELL PREMISE WIRING
Image of FB2422 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2422 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2422 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2422 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
+2
Image of FB2422 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour

Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour

Brand: Hubbell Premise Wiring

Catalog ID: FB2422

Flush Concrete Floorboxes Series, Shallow Stamped Steel Box, Rectangular, 2-Gang, 3.75" Minimum Depth of Pour

Rectangular flush shallow stamped steel floorbox for use with rectangular covers and flanges, for use in concrete floors. This 2-gang box has 2.75" minimum depth of pour, includes installation concrete cover, disposable PVC spacer, and external 1.25" prepour leveling screws. Box has .50" adjustable top, (12) ½", ¾" and (4) ¾", 1", 1-1/4" concentric knockouts, (1) removable metallic low voltage divider and (2) 6" long #12 AWG ground wire.

Product details

General

Application

For Use in Concrete Floors

Catalog Number

FB2422

Color

Natural

Construction

Fabricated

Knockouts

16

Material

Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

2-Gang

Series

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Flush

UPC

783585695938

Dimensions

Dimensions

9.25 in x 4.81 in x 2.75 in

Dimensions Metric

235.0 mm x 122.2 mm x 69.8 mm

Height

2.75 in

Height Metric

69.8 mm

Length

9.25 in

Length Metric

235 mm

Width

4.81 in

WidthMetric

122.2 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Resources and downloads

Specifications

Installation Manuals

Sales Drawings

Engineering Drawing