HUBBELL PREMISE WIRING
Image of MCCMV5BK10 Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Black
Image of MCCMV5BK10 Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Black
Discontinued

Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Black

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV5BK10

Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Black

Product details

General

Application

Cable Management

Catalog Number

MCCMV5BK10

Color

Black

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Fasteners

UPC

662620801711

Dimensions

Length

5 in

Thickness

0.065

Logistics

Carton Quantity

5

Resources and downloads