HUBBELL PREMISE WIRING
Image of MCCMV9BS10 Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Black, 9" Length
Image of MCCMV9BS10 Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Black, 9" Length

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Black, 9" Length

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV9BS10

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Black, 9" Length

Product details

General

Application

Cable Management

Catalog Number

MCCMV9BS10

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Screw-Mount

UPC

662620801636

Dimensions

Length

9 in

Thickness

0.065

Logistics

Carton Quantity

5

Resources and downloads