HUBBELL PREMISE WIRING
Image of HLX0612G Cable Management, Wall Support Bracket, Angled, 6" to 12", Gray
Image of HLX0612G Cable Management, Wall Support Bracket, Angled, 6" to 12", Gray

Cable Management, Wall Support Bracket, Angled, 6" to 12", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLX0612G

Cable Management, Wall Support Bracket, Angled, 6" to 12", Gray

  • Angled
  • 6" to 12"
  • Gray

Product details

General

Application

Ladder Rack

Catalog Number

HLX0612G

EU RoHS Indicator

Yes

Item Type

Ladder Rack

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Elevation Kits

UPC

662620841250

Dimensions

Width

12 in

Logistics

Carton Quantity

15

Resources and downloads