HUBBELL PREMISE WIRING
Image of HLX1518G Cable Management, Wall Support Bracket, Angled, 18", Gray
Image of HLX1518G Cable Management, Wall Support Bracket, Angled, 18", Gray

Cable Management, Wall Support Bracket, Angled, 18", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLX1518G

Cable Management, Wall Support Bracket, Angled, 18", Gray

Product details

General

Application

Ladder Rack

Catalog Number

HLX1518G

EU RoHS Indicator

Yes

Item Type

Ladder Rack

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Gray
  • Installation - Mounts to Wall
  • Material - Steel

Type

Elevation Kits

UPC

662620841267

Dimensions

Width

18 in

Resources and downloads