HUBBELL PREMISE WIRING
Image of MCCBP175 Cabinet Components, Filler Panel, 1.75"
Image of MCCBP175 Cabinet Components, Filler Panel, 1.75"

Cabinet Components, Filler Panel, 1.75"

Brand: Hubbell Premise Wiring

Catalog ID: MCCBP175

Cabinet Components, Filler Panel, 1.75"

Product details

General

Catalog Number

MCCBP175

EU RoHS Indicator

Yes

Specifications

  • Color - Black
  • Material - Aluminum

Type

Filler Panels

UPC

662620783710

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

640