HUBBELL PREMISE WIRING
Image of ICKSS6 Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack
Image of ICKSS6 Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack
Image of ICKSS6 Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

Brand: Hubbell Premise Wiring

Catalog ID: ICKSS6

Rack, iFrame, Extended Spool Kit, 6", 50 Piece Pack

Product details

General

Application

Vertical Organizers

Catalog Number

ICKSS6

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Plastic

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Color - Black
  • Material - ABS

Type

Spools

UPC

662620244358

Logistics

Carton Quantity

1