HUBBELL PREMISE WIRING
Image of CS1973 Relay Rack, 7' x 3.25", With Covers, Black
Image of CS1973 Relay Rack, 7' x 3.25", With Covers, Black
Buy America(n) Qualified

Relay Rack, 7' x 3.25", With Covers, Black

Brand: Hubbell Premise Wiring

Catalog ID: CS1973

Relay Rack, 7' x 3.25", With Covers, Black

Product details

General

Application

Covers

Catalog Number

CS1973

Color

Black

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620287935

Dimensions

Depth

10.5 in

Thickness

0.14

Width

26.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863