HUBBELL PREMISE WIRING
Image of HPWCVFBK120 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 120", Black
Image of HPWCVFBK120 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 120", Black

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 120", Black

Brand: Hubbell Premise Wiring

Catalog ID: HPWCVFBK120

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 120", Black

Product details

General

Application

Cable Management

Catalog Number

HPWCVFBK120

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Spools

UPC

662620820675

Dimensions

Length

10 ft

Thickness

0.05

Logistics

Carton Quantity

12