Brand: Hubbell Premise Wiring
Catalog ID: IFP212BK
Application
Standard Faceplate GSA
Catalog Number
IFP212BK
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 2-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
12
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826752
Display Size
12-Port
Industry Standard(s)
Carton Quantity
10