HUBBELL PREMISE WIRING
Image of SF841924 Cabinet Components, Equipment Frame, 19" X 84" X 24"
Image of SF841924 Cabinet Components, Equipment Frame, 19" X 84" X 24"
Image of SF841924 Cabinet Components, Equipment Frame, 19" X 84" X 24"
Buy America(n) Qualified

Cabinet Components, Equipment Frame, 19" X 84" X 24"

Brand: Hubbell Premise Wiring

Catalog ID: SF841924

Cabinet Components, Equipment Frame, 19" X 84" X 24"

Product details

General

Application

4 Post Rack

Catalog Number

SF841924

EU RoHS Indicator

Yes

Item Type

Floor Standing Rack

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Depth - 24" (610)
  • Gauge - 12 ga
  • Height - 84" (2134)
  • Hole Type - M6 Cage Nut
  • Material - Steel
  • Width - 20" (514)

Thread Size

M6 Cage Nut

UPC

662620844121

Dimensions

Depth

24

Thickness

0.1094

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1