Brand: Hubbell Premise Wiring
Catalog ID: RE2
2-Unit
Catalog Number
RE2
Color
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
OEM Brand Name
Hubbell Premise Wiring
UPC
662620812380
Cubic Capacity
6115.2 cu.in
Depth
7
Height
32 in
Width
27.3 in
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
1